How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AE1: | 0.6 |
| BE: | 0.38 in | L: | 6.57 in |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 8.12 | D: | 3.25 |
| U: | 0.875 in | AG: | 7.5 |
| C: | 8.88 in | T: | 1.75 |
| F: | 4 | BD: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| I: | 4.84 in | LM: | 8.82 |
| AE2: | 0.36 | AD: | 6.53 |
| V: | 2.51 in |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2147 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Diameter (in): | 1.750 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Assembly: | HM-2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Bore Code: | 28 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

