How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | C: | 8.88 in |
| BF: | 0.53 | BD: | 9 |
| I: | 4.84 in | F: | 4 |
| V: | 2.51 in | BE1: | 0.5 in |
| AE1: | 0.6 | L: | 6.57 in |
| AJ: | 7.25 | AE2: | 0.36 |
| Center Distance (in): | 3 in | AD: | 6.53 |
| AK: | 8.5 | L1: | 9.82 in |
| U: | 0.875 in | D: | 3.25 |
| G: | 2 | T: | 1.75 |
| B: | 8.12 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Bore Code: | 28 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM230 |
| Output Diameter (in): | 1.750 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

