How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AK: | 8.5 |
| BD: | 9 | AG: | 7.5 |
| B: | 8.12 | L: | 6.57 in |
| T: | 1.75 | AD: | 6.53 |
| C: | 8.88 in | Center Distance (in): | 3 in |
| V: | 2.51 in | F: | 4 |
| BF: | 0.53 | G: | 2 |
| AJ: | 7.25 | D: | 3.25 |
| L1: | 9.82 in | AE2: | 0.36 |
| BE1: | 0.5 in | U: | 0.875 in |
| I: | 4.84 in |
Technical Specifications
| Model Code: | HM230 | Output Shaft Direction: | 2 |
| Bore Code: | 28 | Thrust Rating - output shaft: | 2147 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.750 in |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

