How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | G: | 2 |
| AE2: | 0.36 | AG: | 7.5 |
| BE1: | 0.5 in | F: | 4 |
| D: | 3.25 | I: | 4.84 in |
| L1: | 9.82 in | BF: | 0.53 |
| AK: | 8.5 | U: | 0.875 in |
| AJ: | 7.25 | AE1: | 0.6 |
| C: | 8.88 in | AD: | 6.53 |
| V: | 2.51 in | T: | 1.75 |
| Center Distance (in): | 3 in | BD: | 9 |
| L: | 6.57 in |
Technical Specifications
| Output Diameter (in): | 1.750 in | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2147 |
| Model Code: | HM230 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Bore Code: | 28 | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

