Grove Gear HM230-10-2-1.938-140TC-L1
Part #:HM230-10-2-1.938-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | AK: | 4.5 |
| AD: | 6.53 | L: | 6.57 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| U: | 0.875 in | V: | 2.51 in |
| LM: | 8.82 | D: | 3.25 |
| T: | 1.938 | BF: | 0.41 |
| AG: | 7.5 | F: | 4 |
| C: | 8.88 in | BE: | 0.38 in |
| AE1: | 0.6 | I: | 4.84 in |
| AE2: | 0.36 | G: | 2 |
| BD: | 5.88 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Input Diameter (in): | 0.875 in |
| Thrust Rating - output shaft: | 2147 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Model Code: | HM230 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Bore Code: | 31 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.45 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Ratio: | 10:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

