Grove Gear HM230-10-2-1.938-140TC-L3
Part #:HM230-10-2-1.938-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BF: | 0.41 |
| D: | 3.25 | AK: | 4.5 |
| B: | 8.12 | T: | 1.938 |
| V: | 2.51 in | AD: | 6.53 |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| AJ: | 5.88 | C: | 8.88 in |
| U: | 0.875 in | BE: | 0.38 in |
| BD: | 5.88 | AE1: | 0.6 |
| L: | 6.57 in | I: | 4.84 in |
| AG: | 7.5 | F: | 4 |
| G: | 2 |
Technical Specifications
| Center Distance (in): | 3 | Output Diameter (in): | 1.938 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Output RPM: | 175 | Input Diameter (in): | 0.875 in |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Bore Code: | 31 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

