Grove Gear HM230-10-2-1.938-180TC-L1
Part #:HM230-10-2-1.938-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | V: | 2.51 in |
| BD: | 9 | AE1: | 0.6 |
| B: | 8.12 | AG: | 7.5 |
| BE1: | 0.5 in | C: | 8.88 in |
| G: | 2 | L1: | 9.82 in |
| D: | 3.25 | F: | 4 |
| U: | 0.875 in | BF: | 0.53 |
| I: | 4.84 in | L: | 6.57 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| AD: | 6.53 | AJ: | 7.25 |
| T: | 1.938 |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Ratio: | 10:1 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 31 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.938 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

