Grove Gear HM230-10-2-1.938-180TC-L2
Part #:HM230-10-2-1.938-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AG: | 7.5 | AD: | 6.53 |
| U: | 0.875 in | L: | 6.57 in |
| G: | 2 | D: | 3.25 |
| BE1: | 0.5 in | B: | 8.12 |
| I: | 4.84 in | C: | 8.88 in |
| AE1: | 0.6 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.938 |
| BD: | 9 | AK: | 8.5 |
| V: | 2.51 in | F: | 4 |
| AE2: | 0.36 |
Technical Specifications
| Model Code: | HM230 | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Center Distance (in): | 3 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.45 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

