How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | AJ: | 7.25 |
| AG: | 7.5 | L1: | 9.82 in |
| C: | 8.88 in | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AE2: | 0.36 |
| AK: | 8.5 | D: | 3.25 |
| AD: | 6.53 | I: | 4.84 in |
| AE1: | 0.6 | F: | 4 |
| G: | 2 | BD: | 9 |
| B: | 8.12 | V: | 2.51 in |
| BF: | 0.53 | L: | 6.57 in |
| T: | 1.938 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Ratio: | 10:1 |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Model Code: | HM230 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.45 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Thrust Rating - output shaft: | 2147 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.875 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

