How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.6 |
| U: | 0.875 in | AE2: | 0.36 |
| V: | 2.51 in | AD: | 6.53 |
| D: | 3.25 | AK: | 8.5 |
| T: | 1.938 | AJ: | 7.25 |
| BF: | 0.53 | L: | 6.57 in |
| C: | 8.88 in | BE1: | 0.5 in |
| AG: | 7.5 | G: | 2 |
| B: | 8.12 | F: | 4 |
| L1: | 9.82 in | Center Distance (in): | 3 in |
| I: | 4.84 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 31 |
| Housing Material: | Cast Iron | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 3 |
| Assembly: | HM-2 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Model Code: | HM230 | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Ratio: | 10:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 5.45 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2147 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

