How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.36 |
| D: | 3.25 | AD: | 6.53 |
| BD: | 9 | T: | 1.938 |
| I: | 4.84 in | AG: | 7.5 |
| L: | 6.57 in | G: | 2 |
| U: | 0.875 in | C: | 8.88 in |
| B: | 8.12 | BF: | 0.53 |
| F: | 4 | BE1: | 0.5 in |
| V: | 2.51 in | AK: | 8.5 |
| Center Distance (in): | 3 in | L1: | 9.82 in |
| AE1: | 0.6 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| Assembly: | HM-2 | Ratio: | 10:1 |
| Bore Code: | 31 | Output RPM: | 175 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2147 | Service Factor: | 1 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 5.45 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

