Grove Gear HM230-10-2-1.938-56C-L1
Part #:HM230-10-2-1.938-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | AG: | 7.5 |
| AK: | 4.5 | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| C: | 8.88 in | AE1: | 0.6 |
| L: | 6.57 in | LM: | 8.82 |
| U: | 0.875 in | I: | 4.84 in |
| AE2: | 0.36 | Center Distance (in): | 3 in |
| D: | 3.25 | BD: | 5.88 |
| F: | 4 | B: | 8.12 |
| G: | 2 | T: | 1.938 |
| V: | 2.51 in |
Technical Specifications
| Thrust Rating - output shaft: | 2147 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Output Key: | 1/2 X 3.38 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Output Diameter (in): | 1.938 in | Motor Frame Size: | 56C |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Bore Code: | 31 | Model Code: | HM230 |
| Gear Type: | Worm | Output RPM: | 175 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Input RPM: | 1,750 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

