Grove Gear HM230-10-2-1.938-56C-L9
Part #:HM230-10-2-1.938-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 8.12 |
| BE: | 0.38 in | C: | 8.88 in |
| T: | 1.938 | D: | 3.25 |
| I: | 4.84 in | F: | 4 |
| G: | 2 | AD: | 6.53 |
| L: | 6.57 in | BD: | 5.88 |
| LM: | 8.82 | V: | 2.51 in |
| AJ: | 5.88 | U: | 0.875 in |
| Center Distance (in): | 3 in | AE1: | 0.6 |
| AG: | 7.5 | AE2: | 0.36 |
| BF: | 0.41 |
Technical Specifications
| Bore Code: | 31 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.938 in | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Assembly: | HM-2 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 5.45 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2147 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

