How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AD: | 6.53 |
| T: | 1.25 | F: | 4 |
| I: | 4.84 in | C: | 8.88 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| G: | 2 | BD: | 5.88 |
| B: | 8.12 | BF: | 0.41 |
| AG: | 7.5 | BE: | 0.38 in |
| U: | 0.875 in | D: | 3.25 |
| V: | 2.51 in | L: | 6.57 in |
| AE1: | 0.6 | LM: | 8.82 |
| AE2: | 0.36 |
Technical Specifications
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2147 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 10:1 |
| Input Diameter (in): | 0.875 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Model Code: | HM230 | Ratio Range: | 10:1 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

