Grove Gear HM230-10-2-140TC-1.500
Part #:HM230-10-2-140TC-1.500
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.36 | AE1: | 0.6 |
| V: | 2.51 in | F: | 4 |
| I: | 4.84 in | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| AD: | 6.53 | T: | 1.5 |
| AG: | 7.5 | U: | 0.875 in |
| Center Distance (in): | 3 in | D: | 3.25 |
| L: | 6.57 in | AK: | 4.5 |
| LM: | 8.82 | B: | 8.12 |
| G: | 2 | C: | 8.88 in |
| AJ: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Assembly: | HM-2 |
| Output RPM: | 175 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Bore Code: | 24 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.500 in | Ratio Range: | 10:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 10:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2147 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 5.45 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

