How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 2.51 in |
| F: | 4 | AE1: | 0.6 |
| C: | 8.88 in | B: | 8.12 |
| AE2: | 0.36 | U: | 0.875 in |
| BD: | 5.88 | L: | 6.57 in |
| BE: | 0.38 in | AK: | 4.5 |
| AJ: | 5.88 | G: | 2 |
| D: | 3.25 | AD: | 6.53 |
| Center Distance (in): | 3 in | T: | 1.688 |
| LM: | 8.82 | I: | 4.84 in |
| AG: | 7.5 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Output Diameter (in): | 1.688 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio: | 10:1 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM230 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 2147 |
| Bore Code: | 27 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 5.45 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

