How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 6.53 | T: | 1.5 |
| AE1: | 0.6 | BE1: | 0.5 in |
| D: | 3.25 | Center Distance (in): | 3 in |
| AG: | 7.5 | U: | 0.875 in |
| BD: | 9 | F: | 4 |
| AK: | 8.5 | BF: | 0.53 |
| AJ: | 7.25 | B: | 8.12 |
| G: | 2 | I: | 4.84 in |
| V: | 2.51 in | L: | 6.57 in |
| AE2: | 0.36 | C: | 8.88 in |
| L1: | 9.82 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2147 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Model Code: | HM230 |
| Ratio Range: | 10:1 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Service Factor: | 1 | Bore Code: | 24 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.875 in |
| Shaft Seal Material: | Viton | Assembly: | HM-2 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

