How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AE2: | 0.36 |
| I: | 4.84 in | B: | 8.12 |
| AD: | 6.53 | Center Distance (in): | 3 in |
| G: | 2 | V: | 2.51 in |
| BE: | 0.38 in | L: | 6.57 in |
| AG: | 7.5 | AJ: | 5.88 |
| AE1: | 0.6 | D: | 3.25 |
| AK: | 4.5 | BF: | 0.41 |
| C: | 8.88 in | U: | 0.875 in |
| T: | 1.188 | LM: | 8.82 |
| F: | 4 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Input Keyway: | 3/16 X 1.75 in | Thrust Rating - output shaft: | 2574 |
| Output Shaft Assembly Code: | 1 | Model Code: | HM230 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 19 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Diameter (in): | 1.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

