How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | BF: | 0.41 |
| U: | 0.875 in | AG: | 7.5 |
| AJ: | 5.88 | B: | 8.12 |
| AE1: | 0.6 | F: | 4 |
| BD: | 5.88 | Center Distance (in): | 3 in |
| BE: | 0.38 in | AD: | 6.53 |
| L: | 6.57 in | I: | 4.84 in |
| G: | 2 | LM: | 8.82 |
| V: | 2.51 in | AK: | 4.5 |
| AE2: | 0.36 | T: | 1.188 |
| C: | 8.88 in |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Gear Type: | Worm | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 2574 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Bore Code: | 19 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.875 in | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

