How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.6 |
| V: | 2.51 in | B: | 8.12 |
| F: | 4 | C: | 8.88 in |
| BF: | 0.53 | U: | 0.875 in |
| D: | 3.25 | T: | 1.188 |
| AD: | 6.53 | AE2: | 0.36 |
| BE1: | 0.5 in | G: | 2 |
| AG: | 7.5 | AK: | 8.5 |
| L1: | 9.82 in | I: | 4.84 in |
| L: | 6.57 in | AJ: | 7.25 |
| Center Distance (in): | 3 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 2574 |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Bore Code: | 19 |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | HM230 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

