How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | I: | 4.84 in |
| B: | 8.12 | L: | 6.57 in |
| AE2: | 0.36 | V: | 2.51 in |
| F: | 4 | D: | 3.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AG: | 7.5 | BD: | 9 |
| G: | 2 | L1: | 9.82 in |
| AD: | 6.53 | Center Distance (in): | 3 in |
| T: | 1.188 | AE1: | 0.6 |
| BF: | 0.53 | U: | 0.875 in |
| AJ: | 7.25 |
Technical Specifications
| Bore Code: | 19 | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Ratio: | 100:1 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

