How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AJ: | 7.25 |
| AE2: | 0.36 | T: | 1.188 |
| L1: | 9.82 in | C: | 8.88 in |
| B: | 8.12 | G: | 2 |
| AK: | 8.5 | D: | 3.25 |
| V: | 2.51 in | L: | 6.57 in |
| U: | 0.875 in | I: | 4.84 in |
| AG: | 7.5 | BE1: | 0.5 in |
| F: | 4 | Center Distance (in): | 3 in |
| BD: | 9 | AD: | 6.53 |
| BF: | 0.53 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Bore Code: | 19 |
| Thrust Rating - output shaft: | 2574 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 210TC | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | HM230 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 100:1 | Output RPM: | 17.5 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

