Grove Gear HM230-100-1-1.188-56C-L1
Part #:HM230-100-1-1.188-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | AD: | 6.53 |
| BF: | 0.41 | F: | 4 |
| BE: | 0.38 in | L: | 6.57 in |
| LM: | 8.82 | V: | 2.51 in |
| BD: | 5.88 | AK: | 4.5 |
| U: | 0.875 in | T: | 1.188 |
| B: | 8.12 | G: | 2 |
| AE2: | 0.36 | AG: | 7.5 |
| C: | 8.88 in | I: | 4.84 in |
| AJ: | 5.88 | AE1: | 0.6 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Model Code: | HM230 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

