Grove Gear HM230-100-1-1.188-56C-L9
Part #:HM230-100-1-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | L: | 6.57 in |
| AG: | 7.5 | AJ: | 5.88 |
| I: | 4.84 in | T: | 1.188 |
| AK: | 4.5 | AD: | 6.53 |
| C: | 8.88 in | AE1: | 0.6 |
| AE2: | 0.36 | V: | 2.51 in |
| G: | 2 | D: | 3.25 |
| F: | 4 | U: | 0.875 in |
| LM: | 8.82 | Center Distance (in): | 3 in |
| B: | 8.12 |
Technical Specifications
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2574 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Bore Code: | 19 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Ratio Range: | 100:1 to 250:1 |
| Input HP @ 1750 RPM: | 0.603 | Model Code: | HM230 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

