How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AE2: | 0.36 |
| Center Distance (in): | 3 in | L: | 6.57 in |
| C: | 8.88 in | T: | 1.25 |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | B: | 8.12 |
| V: | 2.51 in | AG: | 7.5 |
| AD: | 6.53 | D: | 3.25 |
| AK: | 4.5 | G: | 2 |
| F: | 4 | U: | 0.875 in |
| I: | 4.84 in | LM: | 8.82 |
| BD: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Input Diameter (in): | 0.875 in | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Thrust Rating - output shaft: | 2574 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 1.250 in |
| Center Distance (in): | 3 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Model Code: | HM230 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

