How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 3 in |
| BD: | 5.88 | L: | 6.57 in |
| D: | 3.25 | AD: | 6.53 |
| I: | 4.84 in | F: | 4 |
| AG: | 7.5 | AK: | 4.5 |
| U: | 0.875 in | T: | 1.25 |
| V: | 2.51 in | AE1: | 0.6 |
| B: | 8.12 | G: | 2 |
| LM: | 8.82 | AJ: | 5.88 |
| BE: | 0.38 in | C: | 8.88 in |
| AE2: | 0.36 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2574 | Service Factor: | 1 |
| Assembly: | HM-1 | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Model Code: | HM230 |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output RPM: | 17.5 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

