How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | BE: | 0.38 in |
| LM: | 8.82 | AE1: | 0.6 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 2.51 in | AG: | 7.5 |
| BD: | 5.88 | U: | 0.875 in |
| D: | 3.25 | T: | 1.25 |
| G: | 2 | AJ: | 5.88 |
| AE2: | 0.36 | I: | 4.84 in |
| F: | 4 | Center Distance (in): | 3 in |
| C: | 8.88 in | AD: | 6.53 |
| L: | 6.57 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Model Code: | HM230 |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Thrust Rating - output shaft: | 2574 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

