How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | D: | 3.25 |
| U: | 0.875 in | AK: | 8.5 |
| L: | 6.57 in | G: | 2 |
| V: | 2.51 in | AG: | 7.5 |
| AJ: | 7.25 | B: | 8.12 |
| F: | 4 | BE1: | 0.5 in |
| AE1: | 0.6 | T: | 1.25 |
| AE2: | 0.36 | BD: | 9 |
| Center Distance (in): | 3 in | BF: | 0.53 |
| L1: | 9.82 in | C: | 8.88 in |
| AD: | 6.53 |
Technical Specifications
| Center Distance (in): | 3 | Input Diameter (in): | 0.875 in |
| Gear Type: | Worm | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 1 | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 0.603 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 2574 |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

