How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.6 |
| BF: | 0.53 | BD: | 9 |
| C: | 8.88 in | L: | 6.57 in |
| AG: | 7.5 | I: | 4.84 in |
| U: | 0.875 in | Center Distance (in): | 3 in |
| AJ: | 7.25 | L1: | 9.82 in |
| AE2: | 0.36 | F: | 4 |
| AK: | 8.5 | D: | 3.25 |
| G: | 2 | AD: | 6.53 |
| V: | 2.51 in | T: | 1.25 |
| B: | 8.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Input Diameter (in): | 0.875 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Assembly: | HM-1 |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Thrust Rating - output shaft: | 2574 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Ratio: | 100:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

