How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.88 in | BD: | 9 |
| AJ: | 7.25 | G: | 2 |
| L: | 6.57 in | D: | 3.25 |
| I: | 4.84 in | B: | 8.12 |
| U: | 0.875 in | BE1: | 0.5 in |
| T: | 1.25 | L1: | 9.82 in |
| Center Distance (in): | 3 in | AG: | 7.5 |
| V: | 2.51 in | AE2: | 0.36 |
| AK: | 8.5 | BF: | 0.53 |
| AD: | 6.53 | F: | 4 |
| AE1: | 0.6 |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2574 |
| Ratio: | 100:1 | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Model Code: | HM230 |
| Output Diameter (in): | 1.250 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

