Grove Gear HM230-100-1-1.438-180TC-L1
Part #:HM230-100-1-1.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | V: | 2.51 in |
| AG: | 7.5 | BE1: | 0.5 in |
| D: | 3.25 | AD: | 6.53 |
| I: | 4.84 in | L1: | 9.82 in |
| Center Distance (in): | 3 in | AK: | 8.5 |
| G: | 2 | T: | 1.438 |
| C: | 8.88 in | AJ: | 7.25 |
| U: | 0.875 in | AE1: | 0.6 |
| BF: | 0.53 | AE2: | 0.36 |
| L: | 6.57 in | BD: | 9 |
| B: | 8.12 |
Technical Specifications
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 17.5 | Input Diameter (in): | 0.875 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 3 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.438 in | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

