Grove Gear HM230-100-1-1.438-180TC-L9
Part #:HM230-100-1-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | Center Distance (in): | 3 in |
| BE1: | 0.5 in | AK: | 8.5 |
| C: | 8.88 in | L1: | 9.82 in |
| L: | 6.57 in | F: | 4 |
| AD: | 6.53 | D: | 3.25 |
| T: | 1.438 | AG: | 7.5 |
| I: | 4.84 in | BD: | 9 |
| U: | 0.875 in | AJ: | 7.25 |
| AE2: | 0.36 | AE1: | 0.6 |
| G: | 2 | B: | 8.12 |
| V: | 2.51 in |
Technical Specifications
| Gear Type: | Worm | Bore Code: | 23 |
| Center Distance (in): | 3 | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.603 | Ratio: | 100:1 |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Assembly: | HM-1 | Output RPM: | 17.5 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

