How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | AG: | 7.5 |
| AK: | 4.5 | V: | 2.51 in |
| BE: | 0.38 in | AD: | 6.53 |
| LM: | 8.82 | U: | 0.875 in |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 3.25 | I: | 4.84 in |
| G: | 2 | F: | 4 |
| T: | 1.438 | Center Distance (in): | 3 in |
| C: | 8.88 in | AE1: | 0.6 |
| B: | 8.12 | BF: | 0.41 |
| AE2: | 0.36 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Output RPM: | 17.5 |
| Assembly: | HM-1 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | HM230 |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2574 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

