How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | B: | 8.12 |
| AE2: | 0.36 | U: | 0.875 in |
| C: | 8.88 in | BD: | 5.88 |
| V: | 2.51 in | BE: | 0.38 in |
| AE1: | 0.6 | G: | 2 |
| AD: | 6.53 | I: | 4.84 in |
| BF: | 0.41 | L: | 6.57 in |
| F: | 4 | AG: | 7.5 |
| AJ: | 5.88 | LM: | 8.82 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| D: | 3.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Diameter (in): | 0.875 in |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Ratio: | 100:1 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Ratio Range: | 100:1 to 250:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 56C |
| Model Code: | HM230 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

