How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.6 | AG: | 7.5 |
| B: | 8.12 | AE2: | 0.36 |
| U: | 0.875 in | F: | 4 |
| I: | 4.84 in | D: | 3.25 |
| AJ: | 5.88 | BF: | 0.41 |
| Center Distance (in): | 3 in | BE: | 0.38 in |
| T: | 1.438 | G: | 2 |
| V: | 2.51 in | L: | 6.57 in |
| C: | 8.88 in | LM: | 8.82 |
| AK: | 4.5 | AD: | 6.53 |
| BD: | 5.88 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 56C |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Thrust Rating - output shaft: | 2574 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Bore Code: | 23 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | HM230 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

