How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | Center Distance (in): | 3 in |
| LM: | 8.82 | AD: | 6.53 |
| D: | 3.25 | T: | 1.5 |
| G: | 2 | BE: | 0.38 in |
| B: | 8.12 | I: | 4.84 in |
| C: | 8.88 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| L: | 6.57 in | BD: | 5.88 |
| AE1: | 0.6 | AG: | 7.5 |
| F: | 4 | U: | 0.875 in |
| AE2: | 0.36 |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output RPM: | 17.5 |
| Assembly: | HM-1 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 100:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Bore Code: | 24 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2574 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.500 in |
| Ratio Range: | 100:1 to 250:1 | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

