How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 7.5 | V: | 2.51 in |
| F: | 4 | BE1: | 0.5 in |
| L1: | 9.82 in | G: | 2 |
| T: | 1.5 | AJ: | 7.25 |
| L: | 6.57 in | D: | 3.25 |
| C: | 8.88 in | AK: | 8.5 |
| BD: | 9 | I: | 4.84 in |
| BF: | 0.53 | U: | 0.875 in |
| AE1: | 0.6 | AE2: | 0.36 |
| Center Distance (in): | 3 in | B: | 8.12 |
| AD: | 6.53 |
Technical Specifications
| Output Shaft Direction: | 1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2574 | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 0.603 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM230 | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.500 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input RPM: | 1,750 | Bore Code: | 24 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

