How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 8.12 | I: | 4.84 in |
| F: | 4 | Center Distance (in): | 3 in |
| AK: | 8.5 | BD: | 9 |
| T: | 1.5 | AG: | 7.5 |
| G: | 2 | L1: | 9.82 in |
| AE2: | 0.36 | U: | 0.875 in |
| D: | 3.25 | AJ: | 7.25 |
| AE1: | 0.6 | L: | 6.57 in |
| AD: | 6.53 | C: | 8.88 in |
| V: | 2.51 in | BF: | 0.53 |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HM-1 | Model Code: | HM230 |
| Ratio Range: | 100:1 to 250:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3 |
| Output Key: | 3/8 X 3.00 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.500 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.603 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 24 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

