Grove Gear HM230-100-1-1.500-56C-L4
Part #:HM230-100-1-1.500-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | U: | 0.875 in |
| V: | 2.51 in | Center Distance (in): | 3 in |
| AG: | 7.5 | AE1: | 0.6 |
| LM: | 8.82 | BD: | 5.88 |
| AK: | 4.5 | B: | 8.12 |
| AE2: | 0.36 | F: | 4 |
| C: | 8.88 in | I: | 4.84 in |
| BF: | 0.41 | L: | 6.57 in |
| T: | 1.5 | AD: | 6.53 |
| D: | 3.25 | BE: | 0.38 in |
| AJ: | 5.88 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Model Code: | HM230 | Input HP @ 1750 RPM: | 0.603 |
| Bore Code: | 24 | Assembly: | HM-1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Ratio: | 100:1 | Output Diameter (in): | 1.500 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.875 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

