How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.25 | C: | 8.88 in |
| L1: | 9.82 in | B: | 8.12 |
| BF: | 0.53 | F: | 4 |
| G: | 2 | Center Distance (in): | 3 in |
| AE2: | 0.36 | U: | 0.875 in |
| V: | 2.51 in | L: | 6.57 in |
| BD: | 9 | T: | 1.625 |
| AG: | 7.5 | AJ: | 7.25 |
| AD: | 6.53 | I: | 4.84 in |
| AK: | 8.5 | BE1: | 0.5 in |
| AE1: | 0.6 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Thrust Rating - output shaft: | 2574 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Assembly: | HM-1 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.875 in |
| Input HP @ 1750 RPM: | 0.603 | Bore Code: | 26 |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.625 in |
| Model Code: | HM230 | Output RPM: | 17.5 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

