How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AJ: | 5.88 |
| F: | 4 | T: | 1.625 |
| G: | 2 | V: | 2.51 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| D: | 3.25 | I: | 4.84 in |
| BD: | 5.88 | C: | 8.88 in |
| AD: | 6.53 | AG: | 7.5 |
| LM: | 8.82 | AK: | 4.5 |
| BF: | 0.41 | U: | 0.875 in |
| AE1: | 0.6 | L: | 6.57 in |
| AE2: | 0.36 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.625 in |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Output RPM: | 17.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Thrust Rating - output shaft: | 2574 |
| Product Type: | Right Angle | Model Code: | HM230 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Bore Code: | 26 | Input Diameter (in): | 0.875 in |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 3 | Motor Frame Size: | 56C |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 100:1 to 250:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

