How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | BF: | 0.41 |
| G: | 2 | B: | 8.12 |
| I: | 4.84 in | U: | 0.875 in |
| D: | 3.25 | C: | 8.88 in |
| AE2: | 0.36 | AD: | 6.53 |
| BD: | 5.88 | F: | 4 |
| Center Distance (in): | 3 in | V: | 2.51 in |
| BE: | 0.38 in | AE1: | 0.6 |
| AJ: | 5.88 | AK: | 4.5 |
| L: | 6.57 in | AG: | 7.5 |
| T: | 1.688 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.603 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.688 in | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Service Factor: | 1 | Model Code: | HM230 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 27 |
| Motor Frame Size: | 140TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 100:1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.875 in | Thrust Rating - output shaft: | 2574 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

