How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| L: | 6.57 in | AE2: | 0.36 |
| T: | 1.688 | C: | 8.88 in |
| I: | 4.84 in | BF: | 0.53 |
| L1: | 9.82 in | AE1: | 0.6 |
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 3.25 |
| V: | 2.51 in | G: | 2 |
| AD: | 6.53 | F: | 4 |
| Center Distance (in): | 3 in | AG: | 7.5 |
| B: | 8.12 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output RPM: | 17.5 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2574 | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Assembly: | HM-1 |
| Bore Code: | 27 | Output Diameter (in): | 1.688 in |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

