How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 6.57 in | V: | 2.51 in |
| BD: | 9 | AE2: | 0.36 |
| L1: | 9.82 in | BE1: | 0.5 in |
| U: | 0.875 in | G: | 2 |
| BF: | 0.53 | C: | 8.88 in |
| T: | 1.688 | AK: | 8.5 |
| AJ: | 7.25 | AE1: | 0.6 |
| AG: | 7.5 | I: | 4.84 in |
| B: | 8.12 | Center Distance (in): | 3 in |
| D: | 3.25 | AD: | 6.53 |
| F: | 4 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Model Code: | HM230 |
| Output Key: | 3/8 X 3.00 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2574 | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.603 | Center Distance (in): | 3 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Output Diameter (in): | 1.688 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Assembly: | HM-1 |
| Product Type: | Right Angle | Bore Code: | 27 |
| Ratio Range: | 100:1 to 250:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

