How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | V: | 2.51 in |
| T: | 1.688 | AD: | 6.53 |
| AJ: | 5.88 | AE1: | 0.6 |
| C: | 8.88 in | F: | 4 |
| AE2: | 0.36 | BE: | 0.38 in |
| LM: | 8.82 | B: | 8.12 |
| D: | 3.25 | AG: | 7.5 |
| L: | 6.57 in | Center Distance (in): | 3 in |
| I: | 4.84 in | BF: | 0.41 |
| U: | 0.875 in | AK: | 4.5 |
| BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2574 |
| Service Factor: | 1 | Bore Code: | 27 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 0.875 in |
| Output Key: | 3/8 X 3.00 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 3 | Assembly: | HM-1 |
| Gear Type: | Worm | Ratio: | 100:1 |
| Model Code: | HM230 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 0.603 | Output RPM: | 17.5 |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

