How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2 | AK: | 4.5 |
| AE2: | 0.36 | C: | 8.88 in |
| I: | 4.84 in | LM: | 8.82 |
| D: | 3.25 | U: | 0.875 in |
| BF: | 0.41 | AE1: | 0.6 |
| B: | 8.12 | T: | 1.75 |
| F: | 4 | BE: | 0.38 in |
| V: | 2.51 in | AD: | 6.53 |
| BD: | 5.88 | L: | 6.57 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| AG: | 7.5 |
Technical Specifications
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Model Code: | HM230 | Output RPM: | 17.5 |
| Input HP @ 1750 RPM: | 0.603 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Output Diameter (in): | 1.750 in |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2574 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.875 in | Ratio Range: | 100:1 to 250:1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 28 |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

