How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AK: | 4.5 |
| AE1: | 0.6 | BD: | 5.88 |
| AJ: | 5.88 | AE2: | 0.36 |
| BE: | 0.38 in | LM: | 8.82 |
| C: | 8.88 in | T: | 1.75 |
| BF: | 0.41 | B: | 8.12 |
| AG: | 7.5 | D: | 3.25 |
| G: | 2 | AD: | 6.53 |
| F: | 4 | I: | 4.84 in |
| L: | 6.57 in | U: | 0.875 in |
| Center Distance (in): | 3 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.603 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 100:1 to 250:1 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 2574 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.750 in |
| Bore Code: | 28 | Model Code: | HM230 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

