How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4 | D: | 3.25 |
| B: | 8.12 | I: | 4.84 in |
| BE1: | 0.5 in | L: | 6.57 in |
| AE1: | 0.6 | AJ: | 7.25 |
| T: | 1.75 | AD: | 6.53 |
| BF: | 0.53 | AK: | 8.5 |
| G: | 2 | L1: | 9.82 in |
| BD: | 9 | V: | 2.51 in |
| AG: | 7.5 | AE2: | 0.36 |
| U: | 0.875 in | C: | 8.88 in |
| Center Distance (in): | 3 in |
Technical Specifications
| Thrust Rating - output shaft: | 2574 | Assembly: | HM-1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Bore Code: | 28 | No. of Gear Reductions: | Single |
| Model Code: | HM230 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Ratio: | 100:1 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.750 in | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 0.603 |
| Overhung Load Rating (Output Shaft(lb)): | 2,170 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

