How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.875 in | BD: | 9 |
| I: | 4.84 in | T: | 1.75 |
| AG: | 7.5 | BF: | 0.53 |
| V: | 2.51 in | G: | 2 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AE1: | 0.6 | B: | 8.12 |
| AE2: | 0.36 | C: | 8.88 in |
| L1: | 9.82 in | F: | 4 |
| D: | 3.25 | L: | 6.57 in |
| BE1: | 0.5 in | AD: | 6.53 |
| AK: | 8.5 |
Technical Specifications
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2574 | Input Diameter (in): | 0.875 in |
| Model Code: | HM230 | Ratio: | 100:1 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.603 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.750 in |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Bore Code: | 28 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

