How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 8.82 | AJ: | 5.88 |
| U: | 0.875 in | AE2: | 0.36 |
| AK: | 4.5 | V: | 2.51 in |
| Center Distance (in): | 3 in | T: | 1.75 |
| D: | 3.25 | AD: | 6.53 |
| B: | 8.12 | AG: | 7.5 |
| F: | 4 | G: | 2 |
| C: | 8.88 in | L: | 6.57 in |
| BD: | 5.88 | AE1: | 0.6 |
| I: | 4.84 in | BE: | 0.38 in |
| BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 2574 | Output Diameter (in): | 1.750 in |
| Output RPM: | 17.5 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Service Factor: | 1 |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Input Diameter (in): | 0.875 in | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 28 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Ratio: | 100:1 | Model Code: | HM230 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,170 lb |

